Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.441 in87.401 mm

Shaft Size Minimum

N/A 3.435 in87.249 mm

Flanged Outside Diameter

N/A 3.844 in97.638 mm

Installation Depth

N/A 1.406 in35.712 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.906 in23.012 mm