Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.506 in89.052 mm

Shaft Size Minimum

N/A 3.5 in88.9 mm

Flanged Outside Diameter

N/A 3.827 in97.206 mm

Installation Depth

N/A 1.339 in34.011 mm

Width on Shaft

N/A 0.315 in8.001 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.5 in12.7 mm