Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.507 in89.078 mm

Shaft Size Minimum

N/A 3.501 in88.925 mm

Flanged Outside Diameter

N/A 3.842 in97.587 mm

Installation Depth

N/A 1.339 in34.011 mm

Width on Shaft

N/A 0.626 in15.9 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.811 in20.599 mm