Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.624 in92.05 mm

Shaft Size Minimum

N/A 3.618 in91.897 mm

Flanged Outside Diameter

N/A 4.031 in102.387 mm

Installation Depth

N/A 1.732 in43.993 mm

Width on Shaft

N/A 0.811 in20.599 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1 in25.4 mm