Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.629 in92.177 mm

Shaft Size Minimum

N/A 3.623 in92.024 mm

Flanged Outside Diameter

N/A 4.025 in102.235 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.625 in15.875 mm