Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.691 in93.751 mm

Shaft Size Minimum

N/A 3.685 in93.599 mm

Flanged Outside Diameter

N/A 4.025 in102.235 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.938 in23.825 mm