Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.733 in94.818 mm

Shaft Size Minimum

N/A 3.727 in94.666 mm

Flanged Outside Diameter

N/A 4.025 in102.235 mm

Installation Depth

N/A 1.8 in45.72 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.906 in23.012 mm