Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.69 in93.726 mm

Shaft Size Minimum

N/A 3.684 in93.574 mm

Flanged Outside Diameter

N/A 3.83 in97.282 mm

Installation Depth

N/A 0.875 in22.225 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.438 in11.125 mm