Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.879 in98.527 mm

Shaft Size Minimum

N/A 3.873 in98.374 mm

Flanged Outside Diameter

N/A 4.219 in107.163 mm

Installation Depth

N/A 1.875 in47.625 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1 in25.4 mm