Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.006 in101.752 mm

Shaft Size Minimum

N/A 3.998 in101.549 mm

Flanged Outside Diameter

N/A 4.375 in111.125 mm

Installation Depth

N/A 2.05 in52.07 mm

Width on Shaft

N/A 0.6 in15.24 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.725 in18.415 mm