Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.13 in104.902 mm

Shaft Size Minimum

N/A 4.122 in104.699 mm

Flanged Outside Diameter

N/A 4.42 in112.268 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1 in25.4 mm