Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.138 in105.105 mm

Shaft Size Minimum

N/A 4.13 in104.902 mm

Flanged Outside Diameter

N/A 4.47 in113.538 mm

Installation Depth

N/A 1.378 in35.001 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.906 in23.012 mm