Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.234 in107.544 mm

Shaft Size Minimum

N/A 4.226 in107.34 mm

Flanged Outside Diameter

N/A 4.61 in117.094 mm

Installation Depth

N/A 1.438 in36.525 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.906 in23.012 mm