Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.331 in110.007 mm

Shaft Size Minimum

N/A 4.322 in109.779 mm

Flanged Outside Diameter

N/A 4.921 in124.993 mm

Installation Depth

N/A 1.297 in32.944 mm

Width on Shaft

N/A 0.448 in11.379 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.589 in14.961 mm