Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.409 in111.989 mm

Shaft Size Minimum

N/A 4.401 in111.785 mm

Flanged Outside Diameter

N/A 4.75 in120.65 mm

Installation Depth

N/A 1.3 in33.02 mm

Width on Shaft

N/A 0.75 in19.05 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.886 in22.504 mm