Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.442 in112.827 mm

Shaft Size Minimum

N/A 4.434 in112.624 mm

Flanged Outside Diameter

N/A 4.813 in122.25 mm

Installation Depth

N/A 1.313 in33.35 mm

Width on Shaft

N/A 1 in25.4 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.142 in29.007 mm