Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.629 in117.577 mm

Shaft Size Minimum

N/A 4.621 in117.373 mm

Flanged Outside Diameter

N/A 5 in127 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.438 in11.125 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.625 in15.875 mm