Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.807 in122.098 mm

Shaft Size Minimum

N/A 4.801 in121.945 mm

Flanged Outside Diameter

N/A 5.177 in131.496 mm

Installation Depth

N/A 1.26 in32.004 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.945 in24.003 mm