Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.879 in123.927 mm

Shaft Size Minimum

N/A 4.871 in123.723 mm

Flanged Outside Diameter

N/A 5.252 in133.401 mm

Installation Depth

N/A 1.457 in37.008 mm

Width on Shaft

N/A 0.625 in15.875 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.752 in19.101 mm