Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 5.118 in129.997 mm

Shaft Size Minimum

N/A 5.11 in129.794 mm

Flanged Outside Diameter

N/A 5.493 in139.522 mm

Installation Depth

N/A 1.181 in29.997 mm

Width on Shaft

N/A 0.75 in19.05 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.938 in23.825 mm