Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 5.629 in142.977 mm

Shaft Size Minimum

N/A 5.621 in142.773 mm

Flanged Outside Diameter

N/A 6.188 in157.175 mm

Installation Depth

N/A 1.812 in46.025 mm

Width on Shaft

N/A 0.875 in22.225 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1 in25.4 mm