Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 5.709 in145.009 mm

Shaft Size Minimum

N/A 5.699 in144.755 mm

Flanged Outside Diameter

N/A 6.1 in154.94 mm

Installation Depth

N/A 1.812 in46.025 mm

Width on Shaft

N/A 0.75 in19.05 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.875 in22.225 mm