Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 6.003 in152.476 mm

Shaft Size Minimum

N/A 5.995 in152.273 mm

Flanged Outside Diameter

N/A 6.36 in161.544 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.75 in19.05 mm