Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 6.068 in154.127 mm

Shaft Size Minimum

N/A 6.058 in153.873 mm

Flanged Outside Diameter

N/A 6.375 in161.925 mm

Installation Depth

N/A 1.299 in32.995 mm

Width on Shaft

N/A 1.024 in26.01 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.181 in29.997 mm