Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 6.208 in157.683 mm

Shaft Size Minimum

N/A 6.198 in157.429 mm

Flanged Outside Diameter

N/A 6.625 in168.275 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.063 in27 mm