Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 6.255 in158.877 mm

Shaft Size Minimum

N/A 6.245 in158.623 mm

Flanged Outside Diameter

N/A 6.625 in168.275 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 1.031 in26.187 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.25 in31.75 mm