Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 6.755 in171.577 mm

Shaft Size Minimum

N/A 6.745 in171.323 mm

Flanged Outside Diameter

N/A 7.125 in180.975 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.063 in27 mm