Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 7.254 in184.252 mm

Shaft Size Minimum

N/A 7.244 in183.998 mm

Flanged Outside Diameter

N/A 7.76 in197.104 mm

Installation Depth

N/A 2.175 in55.245 mm

Width on Shaft

N/A 1.25 in31.75 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.5 in38.1 mm