Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 7.505 in190.627 mm

Shaft Size Minimum

N/A 7.495 in190.373 mm

Flanged Outside Diameter

N/A 7.875 in200.025 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1 in25.4 mm