Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 200E

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2 in50.8 mm

Outer Diameter

N/A 2.809 in71.349 mm

Overall Width

N/A 0.5 in12.7 mm

Housing Bore

N/A 2.804 in71.222 mm