Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 48

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.377 in60.376 mm

Outer Diameter

N/A 3.505 in89.027 mm

Overall Width

N/A 0.56 in14.224 mm