Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 41

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 5 1/2 in139.700 mm

Outer Diameter

N/A 6.631 in168.427 mm

Overall Width

N/A 0.875 in22.225 mm

Housing Bore

N/A 6.624 in168.25 mm