Seal Kit
Unit of Measure

Specifications

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.743 in120.472 mm

Outer Diameter

N/A 5.756 in146.202 mm

Overall Width

N/A 0.556 in14.122 mm