Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 51

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2 1/2 in63.500 mm

Outer Diameter

N/A 6-1/8 in155.575 mm

Overall Width

N/A 0.435 in11.049 mm

Housing Bore

N/A 6.119 in155.423 mm