Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 41

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.12 in53.848 mm

Outer Diameter

N/A 3.505 in89.027 mm

Overall Width

N/A 0.75 in19.05 mm

Housing Bore

N/A 3.5 in88.9 mm