Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 41

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 6.8750 in174.625 mm

Outer Diameter

N/A 8.382 in212.903 mm

Overall Width

N/A 0.75 in19.05 mm

Housing Bore

N/A 8.375 in212.725 mm