Seal Kit
Unit of Measure

Specifications

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.648 in41.859 mm

Outer Diameter

N/A 2.327 in59.106 mm

Overall Width

N/A 0.591 in15.011 mm