Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 285

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1 7/8 in47.625 mm

Outer Diameter

N/A 2.808 in71.323 mm

Overall Width

N/A 0.433 in10.998 mm

Housing Bore

N/A 2.804 in71.222 mm