V-Rings
Unit of Measure

Specifications

Seal Type

N/A VRS1

Cross Section Height

N/A 0.12 in3.048 mm

Fitted Width

N/A 0.18 in4.572 mm

Fitted Width Tolerance

N/A 0.02 in0.508 mm

Shaft Size Maximum

N/A 0.69 in17.526 mm

Shaft Size Minimum

N/A 0.61 in15.494 mm

Width on Shaft

N/A 0.13 in3.302 mm

Overall Width

N/A 0.22 in5.588 mm

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch