V-Rings
Unit of Measure

Specifications

Seal Type

N/A VRS1

Cross Section Height

N/A 0.16 in4.064 mm

Fitted Width

N/A 0.24 in6.096 mm

Fitted Width Tolerance

N/A 0.03 in0.762 mm

Shaft Size Maximum

N/A 1.42 in36.068 mm

Shaft Size Minimum

N/A 1.3 in33.02 mm

Width on Shaft

N/A 0.18 in4.572 mm

Overall Width

N/A 0.3 in7.62 mm

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch