V-Rings
Unit of Measure

Specifications

Seal Type

N/A VRS1

Cross Section Height

N/A 0.2 in5.08 mm

Fitted Width

N/A 0.28 in7.112 mm

Fitted Width Tolerance

N/A 0.04 in1.016 mm

Shaft Size Maximum

N/A 1.7 in43.18 mm

Shaft Size Minimum

N/A 1.5 in38.1 mm

Width on Shaft

N/A 0.21 in5.334 mm

Overall Width

N/A 0.35 in8.89 mm

Material

N/A Nitrile

Inch/Metric

N/A Inch