V-Rings
Unit of Measure

Specifications

Seal Type

N/A VRS1

Cross Section Height

N/A 0.24 in6.096 mm

Fitted Width

N/A 0.35 in8.89 mm

Fitted Width Tolerance

N/A 0.05 in1.27 mm

Shaft Size Maximum

N/A 3.66 in92.964 mm

Shaft Size Minimum

N/A 3.47 in88.138 mm

Width on Shaft

N/A 0.26 in6.604 mm

Overall Width

N/A 0.43 in10.922 mm

Material

N/A Nitrile

Inch/Metric

N/A Inch