V-Rings
Unit of Measure

Specifications

Seal Type

N/A VRS3

Cross Section Height

N/A 0.26 in6.604 mm

Fitted Width

N/A 0.31 in7.874 mm

Fitted Width Tolerance

N/A 0.06 in1.524 mm

Shaft Size Maximum

N/A 6.1 in154.94 mm

Shaft Size Minimum

N/A 5.71 in145.034 mm

Width on Shaft

N/A 0.24 in6.096 mm

Overall Width

N/A 0.41 in10.414 mm

Material

N/A Nitrile

Inch/Metric

N/A Inch