Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 1.75 in44.45 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 41.28 in1048.512 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.625 in41.275 mm

Overall Width

N/A 0.625 in15.875 mm