Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 1.937 in49.2 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 46.02 in1168.908 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.812 in46.025 mm

Overall Width

N/A 0.625 in15.875 mm