Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 2.75 in69.85 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 66.68 in1693.672 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.625 in66.675 mm

Overall Width

N/A 0.625 in15.875 mm