Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 3.375 in85.725 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 82.55 in2096.77 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.25 in82.55 mm

Overall Width

N/A 0.625 in15.875 mm