Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 6.328 in160.731 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 157.63 in4003.802 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 6.206 in157.632 mm

Overall Width

N/A 0.812 in20.625 mm