Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 6.5 in165.1 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 161.93 in4113.022 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 6.375 in161.925 mm

Overall Width

N/A 0.875 in22.225 mm