Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 10

Effective Shaft Diameter

N/A 7 in177.8 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 174.63 in4435.602 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 6.875 in174.625 mm

Overall Width

N/A 1 in25.4 mm